IESNA:LM-63-2002
[TEST]P954444
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32131
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5011.9 4705.5 4439.7 4125.1 3810.6 3615.8 3546.9 3557 3615.8 3690.9
4042 5131.6 6900.9 8674.4 10468.1 11841.8 13055.2 14008.8 14984.8 15611.8
15658.5 14881.4 11409.6 9940.5 8270.6 5620.6 3481.9 2751.4 1848.5 974
487 369.3 235.4 138 54.8 0 0
5011.9 4748.1 4482.3 4169.8 3851.2 3654.4 3581.3 3575.3 3626 3695
3964.8 4910.4 6610.8 8603.3 10324 11754.5 13014.6 14104.2 15017.3 15741.7
15904 15262.8 11908.7 10192.1 8601.3 5979.7 3707.1 2854.9 1911.4 1022.7
568.1 446.4 304.4 198.9 129.9 30.4 0
5011.9 4742 4492.4 4196.2 3885.7 3692.9 3611.8 3595.5 3628 3690.9
3867.4 4561.4 6018.3 7919.5 9764 11407.6 12896.9 14171.2 15287.2 16216.5
16557.4 16275.3 15214.1 11961.5 10031.8 7402.1 4644.6 3343.9 2432.9 1422.4
957.7 791.3 691.9 576.3 395.7 69 0
5011.9 4770.4 4531 4273.3 3995.3 3788.3 3697 3660.5 3672.7 3721.4
3808.6 4169.8 5135.6 6698 8556.7 10413.3 12241.5 13988.6 15551 16681.2
17367 17460.3 16953.1 16072.4 14631.8 12156.3 9926.3 7621.3 5109.3 2365.9
1201.2 791.3 598.6 395.7 156.2 0 0
5011.9 4780.5 4579.7 4362.5 4137.3 3964.8 3861.4 3820.8 3814.7 3853.2
3918.2 4052.1 4482.3 5450.1 6941.5 8710.9 10689.3 12728.5 14753.5 16455.9
17695.7 18365.3 18391.7 17902.7 17239.2 16332.2 15064 12878.6 9581.4 5787
2471.4 860.3 359.1 200.9 79.1 6.1 0
5011.9 4821.1 4642.6 4492.4 4330.1 4200.2 4129.2 4096.7 4092.7 4123.1
4182 4267.2 4445.7 4843.4 5653 6903 8538.4 10405.2 12357.2 14292.9
16135.3 17695.7 18878.7 19355.5 19402.2 19379.9 19404.2 18856.3 16328.1 11606.4
6472.8 2179.2 553.9 204.9 50.7 4.1 0
5011.9 4861.7 4725.8 4628.4 4551.3 4500.5 4490.4 4508.6 4545.2 4593.9
4666.9 4768.4 4900.3 5119.4 5484.6 6109.6 7081.5 8388.3 9861.4 11444.1
13164.7 14944.3 16677.1 18243.6 19627.4 20761.7 21948.7 23133.7 23111.4 19481.3
12097.4 5123.5 1335.1 377.4 113.6 8.1 0
5011.9 4916.5 4835.3 4788.7 4782.6 4811 4869.8 4971.3 5068.7 5186.4
5344.6 5504.9 5665.2 5882.3 6166.4 6606.7 7288.5 8246.2 9368.3 10693.3
12203 13712.6 15285.1 16782.6 18714.3 20702.8 23117.4 25388 26528.3 25164.8
19840.5 10821.1 3031.5 645.3 138 10.1 0
5011.9 4977.4 4949 4977.4 5036.2 5133.6 5257.4 5403.5 5541.4 5695.7
5864.1 6034.5 6215.1 6454.5 6769 7225.6 7858.7 8741.3 9839.1 11111.3
12647.3 14282.8 16104.9 18087.3 20236.1 22624.4 25144.5 27516.5 28738 27522.6
21662.6 9981.1 2120.4 549.9 113.6 10.1 0
5011.9 4975.3 4967.2 5003.7 5074.8 5188.4 5330.4 5468.4 5628.7 5776.8
5943.2 6105.5 6292.2 6515.4 6838 7302.7 7950 8834.7 9954.7 11328.4
12886.8 14595.3 16458 18525.6 20729.2 23154 25682.2 27942.6 28951.1 27202
20420.8 8311.2 1613.1 428.1 85.2 8.1 0
5011.9 5015.9 5048.4 5160 5295.9 5480.6 5703.8 5927 6148.1 6371.3
6588.5 6821.8 7071.4 7408.2 7899.3 8528.3 9299.3 10281.4 11458.3 12777.2
14185.4 15646.3 17225 18716.3 20083.9 21242.6 22139.4 22413.3 21415 18304.4
11744.4 3447.4 627 192.8 48.7 16.2 0
5011.9 5034.2 5095 5216.8 5391.3 5610.4 5851.9 6105.5 6355.1 6582.4
6803.5 7018.6 7247.9 7527.9 7862.7 8317.2 8921.9 9658.5 10484.3 11338.6
12203 13073.4 13917.5 14585.1 14934.1 14938.2 14619.6 13897.2 12412 10309.8
6689.9 2246.2 501.2 164.4 62.9 24.3 0
5011.9 5038.2 5113.3 5235.1 5415.6 5620.6 5837.7 6046.7 6223.2 6357.1
6434.2 6482.9 6499.2 6523.5 6572.2 6651.4 6862.4 7310.8 7879 8434.9
8798.1 8964.5 8932.1 8479.6 7485.3 6170.5 4711.6 3088.3 1797.8 969.9
519.4 229.3 95.4 38.6 14.2 2 0
5011.9 5050.4 5095 5180.3 5243.2 5277.7 5281.7 5200.6 5052.4 4798.8
4441.7 3995.3 3488 2976.7 2483.6 2023 1611.1 1333.1 1235.7 1223.5
1235.7 1227.6 1103.8 874.5 625 418 278 211 174.5 142
109.6 69 28.4 12.2 4.1 0 0
5011.9 5052.4 5042.3 4973.3 4825.2 4600 4293.6 3851.2 3272.9 2601.3
1974.3 1460.9 1089.6 892.8 821.8 807.6 797.4 785.3 765 742.6
708.2 633.1 521.5 405.8 312.5 247.5 196.8 154.2 119.7 89.3
58.8 28.4 12.2 4.1 0 0 0
5011.9 5024 4916.5 4656.8 4265.2 3755.8 3061.9 2301 1651.7 1199.2
959.8 856.3 793.4 740.6 693.9 655.4 635.1 612.8 592.5 572.2
539.7 482.9 409.9 332.8 261.8 209 168.4 129.9 97.4 67
34.5 16.2 6.1 0 0 0 0
5011.9 4987.5 4740 4305.7 3701.1 2950.3 2085.9 1426.5 1065.3 941.5
880.6 823.8 752.8 667.6 580.3 507.3 452.5 428.1 444.4 468.7
468.7 440.3 389.6 324.7 255.7 202.9 158.3 123.8 91.3 60.9
38.6 16.2 6.1 0 0 0 0
5011.9 4973.3 4606 3989.2 3165.4 2191.4 1430.5 1061.2 963.8 911.1
856.3 779.2 687.9 590.5 497.1 418 353.1 320.6 306.4 302.3
304.4 304.4 296.2 269.9 237.4 202.9 170.4 135.9 109.6 87.3
64.9 38.6 8.1 0 0 0 0
5011.9 4967.2 4496.5 3766 2788 1787.6 1174.8 1000.3 945.6 894.8
825.8 736.6 639.2 539.7 454.5 383.5 338.9 314.5 298.3 284.1
269.9 257.7 247.5 235.4 219.1 196.8 168.4 142 121.7 99.4
73 44.6 8.1 0 0 0 0
5011.9 4942.9 4397 3565.1 2493.8 1525.9 1069.3 982.1 935.4 876.6
801.5 718.3 629 531.6 446.4 383.5 344.9 324.7 310.5 298.3
282 269.9 255.7 241.5 223.2 192.8 154.2 131.9 109.6 87.3
60.9 28.4 4.1 0 0 0 0
5011.9 4940.8 4366.6 3490 2374 1428.5 1036.9 974 931.4 868.5
791.3 714.2 631 539.7 452.5 385.5 349 328.7 312.5 300.3
288.1 273.9 257.7 239.4 213.1 172.5 125.8 105.5 85.2 62.9
40.6 14.2 0 0 0 0 0
5011.9 4944.9 4348.3 3459.6 2323.3 1398 1036.9 971.9 927.3 866.4
787.3 710.2 631 537.7 450.5 383.5 349 328.7 314.5 302.3
290.2 273.9 257.7 239.4 211 166.4 121.7 103.5 81.2 60.9
36.5 12.2 0 0 0 0 0
